SLVSAX2B September 2011 – June 2020
PRODUCTION DATA.
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| COMP | 2 | O | Output of the transconductance error amplifier. Connect an external RC network to this pin to compensate the regulator. |
| CTRL | 5 | I | Control pin of the boost regulator. CTRL is a multi-functional pin which can be used to enable the device and control the feedback voltage with a PWM signal or for digital communications. |
| FB | 1 | I | Feedback pin for current. Connect to the center tap of a resistor divider to program the output voltage. |
| GND | 3 | O | Ground |
| SW | 4 | I | This is the switching node of the IC. Connect SW to the switched side of the inductor. |
| VIN | 6 | I | The input supply pin for the IC. Connect VIN to a supply voltage between 3 V and 18 V. |
| Thermal Pad | — | The thermal pad should be soldered to the analog ground plane to avoid thermal issue. If possible, use thermal vias to connect to ground plane for ideal power dissipation. | |