SLVSAX2B September 2011 – June 2020
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VI | Input voltage range, VIN | 3 | 18 | V | |
| VO | Output voltage range | VIN | 38 | V | |
| L | Inductor(1) | 10 | 22 | μH | |
| CI | Input capacitor | 1 | μF | ||
| CO | Output capacitor(1) | 1 | 10 | μF | |
| TA | Operating ambient temperature | –40 | 125 | °C | |
| TJ | Operating junction temperature | –40 | 125 | °C |