SLVSAX2B September 2011 – June 2020
PRODUCTION DATA.
The single-ended primary-inductance converter (SEPIC) is a DC-DC converter topology that provides a positive regulated output voltage from an input voltage that varies from above to below the output voltage. In this example, we demonstrate a DC-DC converter that can provide 12 V at 300 mA with 90% efficiency from an input voltage from 9 to 15 V. This converter can be implemented using the TPS61170-Q1 device. See Designing DC/DC converters based on SEPIC topology, SLYT309 for detailed description and application curves.