SLVK304 April 2026 TMUX182-SEP
The TMUX182-SEP is a radiation-tolerant, general purpose complementary metal-oxide semiconductor (CMOS) multiplexer (MUX). The device works with a single supply (5V to 15V), dual supplies (up to ±6V), or asymmetric supplies (such as VDD = 6V, VSS = –3V). The wide supply voltage range allows the devices to be used in a broad array of applications in space.
The TMUX182-SEP supports bidirectional analog signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD. All logic inputs have 1.8V logic-compatible thresholds, which is compatible for both TTL and CMOS logic when operating with a valid supply voltage.
For more information, see the TMUX182-SEP product page.
| Description | Device Information |
|---|---|
| TI Part Number | TMUX182-SEP |
| Orderable Part Number | TMUX182MDYYTSEP |
| VID Number | V62/26609-01XE |
| Device Function | Radiation Tolerant 15V, 8:1, 1-Channel Multiplexer with 1.8V Logic |
| Technology | LBC9 |
| Exposure Facility (SEL) | Facility for Rare Isotope Beams (FRIB), K500 Cyclotron (KSEE), Michigan State University |
| Heavy Ion Fluence per Run | 1 × 107 ions/cm2 |
| Irradiation Temperature | 25°C (for SET testing) and 125°C (for SEL testing) |