SLVK304 April 2026 TMUX182-SEP
The purpose of this study is to characterize the single-event effects (SEE) performance due to heavy-ion irradiation of the TMUX182-SEP. SEE performance was verified at minimum (5V) and maximum (±6V) for dual-rail operating condition and maximum (15V) for single-rail operating condition. Heavy-ions with an LETEFF of 47MeV-cm2/mg were used to irradiate five production devices with a fluence of 1 × 107 ions/cm2. The results demonstrate that the TMUX182-SEP is SEL-free up to LETEFF = 47MeV-cm2/mg as 125°C. SET performance at minimum and maximum operating voltages saw excursions ≥|5%| trigger up to fluence 1 × 107 ions/cm2, as shown and discussed in this report.