SLVK280 March   2026 INA1H182-SEP

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1Overview
  5. 2SEE Mechanisms
  6. 3Irradiation Facilities and Telemetry
  7. 4Test Device and Test Board Information
    1. 4.1 Qualification Circuits and Boards
    2. 4.2 Characterization Devices and Test Board Schematics
  8. 5Results
    1. 5.1 SEL Qualification Results: TAMU Cyclotron Radiation Effects Facility
    2. 5.2 SET Characterization Results
    3. 5.3 Analysis
  9. 6Summary
  10.   A Transient Results Appendix
  11.   B References

SEE Mechanisms

The primary single-event effect (SEE) of interest in the INA1H182-SEP is single-event latch-up (SEL). From a risk and potential impact point-of-view, the occurrence of an SEL is possibly the most destructive SEE event and the biggest concern for space applications. A BICMOS process node was used for the INA1H182-SEP, though the device is primarily bipolar. CMOS circuitry often introduces a potential for SEL susceptibility. SEL can occur if excess current injection caused by the passage of an energetic ion is high enough to trigger the formation of a parasitic cross-coupled PNP and NPN bipolar structure (formed between the p-sub and n-well and n+ and p+ contacts). The parasitic bipolar structure initiated by a single-event creates a high-conductance path (inducing a steady-state current that is typically orders of magnitude higher than the normal operating current) between power and ground that persists (is latched) until the power is removed or until the device is destroyed by the high-current state.

The INA1H182-SEP is specified as SEL-free to a surface LETEFF of 43MeV-cm2/mg, at a fluence of 107 ions/cm2 and a chip temperature of 125°C. The INA1H182-SEP was shown in characterization to exhibit no SEL with heavy ions up to a surface LETEFF of 45.9MeV-cm2/mg, at a fluence of 107 ions/cm2 and a chip temperature of 125°C.