SLVK265 March 2026 TRF0108-SEP
TRF0108-SEP is fabricated in TI's BiCMOS process and the die is packaged as a flip-chip. The decapped unit exposes the silicon substrate directly when packaged in the flip-chip configuration. The units used were background to 50 microns, for proper ion penetration. The effective LET (LETEFF), depth, and range were determined with the custom RADsim - IONS application (developed at Texas Instruments and based on the latest SRIM2013 [10] models). The application accounts for energy loss in the beam port window setup and the air gap between the DUT and the heavy-ion exit port. An image of the RADsim - IONS is shown in Figure 5-1 and the ions details are presented in Table 5-1. LETEFF values from RADsim - IONS application were used as calculated reference values while the LETEFF values shown in Table 5-1 are based on actual beam logs.
Figure 5-1 GUI of RADsim Application Used to Determine Key Ion Parameters| Ion Type | Angle of Incidence (°) | Depth in Silicon (µm) | Range in Silicon (µm) | LETEFF (MeV-cm2/mg) | Distance (mm) |
|---|---|---|---|---|---|
| N(14) | 0 | 50 | 50 | 1.42 | 40 |
| Ne(20) | 0 | 50 | 50 | 3.01 | 40 |
| Ar(40) | 0 | 50 | 50 | 9.75 | 40 |
| Cu(63) | 0 | 50 | 50 | 24.54 | 40 |
| Kr(84) | 0 | 50 | 50 | 36.1 | 40 |
| Ag(109) | 0 | 50 | 50 | 56.1 | 40 |