SLVK261 April 2026 TPS7H6101-SEP
During the SEL characterization, the device was heated to 125°C by using a closed-loop PID controlled heat gun (MISTRAL 6 System [120V, 2400W]). The temperature of each exposed die was constantly monitored during testing at TAMU through an IR camera integrated into the control loop to create closed-loop temperature control, while at KSEE, a standalone FLIR thermal camera was used to verify temperature prior to exposure.
The species used for SEL testing was Silver (109Ag at 15MeV/nucleon and 19.5MeV/nucleon at TAMU and KSEE, respectively). For both ions, an incident angle of 0° was used to achieve an LETEFF = 48MeV·cm2/mg (for more details refer to Section 5). The kinetic energy in the vacuum for 109Ag is 1.633GeV and 2.123GeV for TAMU and KSEE, respectively. A flux of 9.54 × 104 to 1.11 × 105 ions/cm2/s and a fluence of approximately 107 ions/cm2 per run was used. Run duration to achieve this fluence was approximately two minutes. The six units were powered up and exposed to the heavy-ions using a PVIN voltage of 150V. No SEL events were observed during all nine runs, indicating that the TPS7H6101-SEP is SEL-free up to 48MeV·cm2/mg. Table 8-4 shows the SEL test conditions and results. Figure 7-1 and Figure 7-2 show plots of the current versus time for runs number 1 and number 5.
| Run Number |
Unit Number |
Facility |
Exposed Section |
ION | LETEFF (MeV·cm2/mg) | FLUX (ions/cm2 /s) |
FLUENCE (ions/cm2) |
PVIN (V) |
VOUT (V) |
IOUT (A) |
SEL (Number of Events) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 1 |
TAMU |
Driver |
109Ag |
47.7 |
1.09 × 105 |
1 × 107 |
150 |
28 |
10 |
0 |
| 2 | 2 |
TAMU |
Driver |
109Ag |
47.7 |
1.08 × 105 |
1 × 107 | 150 |
28 |
10 |
0 |
| 3 | 3 |
TAMU |
GaN |
109Ag |
47.7 |
1.11 × 105 |
1 × 107 | 150 |
28 |
10 |
0 |
|
4 |
4 |
KSEE |
Driver |
109Ag |
49.1 |
9.96 × 104 | 1 × 107 | 150 |
28 |
10 |
0 |
|
5 |
5 |
KSEE |
GaN | 109Ag |
49.1 |
9.54 × 104 | 1 × 107 | 150 |
28 |
10 |
0 |
|
6 |
6 |
KSEE |
GaN | 109Ag |
49.1 |
9.38 × 104 | 1 × 107 | 150 |
28 |
10 |
0 |
Using the MFTF method described in Single-Event Effects (SEE) Confidence Interval Calculations application report and combining (or summing) the fluences of the six runs at 125°C (6 × 107), the upper-bound cross-section (using a 95% confidence level) is calculated as:
σSEL ≤ 6.15 × 10-8 cm2/device for LETEFF = 48MeV·cm2/mg and T = 125°C.