SLVK261 April 2026 TPS7H6101-SEP
The purpose of this study is to characterize the single-event effects (SEE) performance due to heavy-ion irradiation of the TPS7H6101-SEP. Heavy-ions with LETEFF of 48MeV·cm2/mg were used to irradiate six devices. Flux of 8.13 × 104 to 1.18 × 105ions/cm2/s and fluence of approximately 107ions/cm2 per run were used for the characterization. The results demonstrated that the TPS7H6101-SEP is SEL-free up to 48MeV·cm2/mg at T = 125°C and SEB/SEGR-free up to 48MeV·cm2/mg at T = 25°C. Output signals including VOUT (3% window) and SW (20% pulse-width) were monitored to check for transients and SEFIs. The device showed to be SET and SEFI free up to 48MeV·cm2/mg at T = 25°C.