SLVK261 April 2026 TPS7H6101-SEP
SETs are defined as heavy-ion-induced transient upsets on the VOUT and SW of the TPS7H6101-SEP.
The species used for SET testing were Silver (109Ag at 15MeV/nucleon and 19.5MeV/nucleon at TAMU and KSEE, respectively). For both ions, an incident angle of 0° was used to achieve an LETEFF = 48MeV·cm2/mg (for more details refer to Section 5). The kinetic energy in the vacuum for 109Ag is 1.633 GeV and 2.123 GeV for TAMU and KSEE, respectively. A flux of 8.13 × 104 to 1.19 × 105 ions/cm2/s and fluence of 107 ions/cm2 per run were used for the SET characterization discussed in this chapter. Over the course of testing six devices, not a single transient or SEFI was recorded on any of the monitored signals indicating that the TPS7H6101-SEP is SET/SEFI free up to LETEFF = 48MeV·cm2/mg.
Waveform size, sample rate, trigger type, value, and signal for all scopes used is presented on Table 8-1.
| Scope Model | Trigger Signal | Trigger Type | Trigger Value | Record Length | Sample Rate |
|---|---|---|---|---|---|
| PXIe-5172 | VOUT | Window | ± 3% | 50k | 100MS/s |
| PXIe-5110 | SW | Pulse-Width | ± 20% | 50k | 100MS/s |
| Run Number | Unit Number | Facility | Exposed Section | ION | LETEFF (MeV·cm2/mg) | PVIN (V) | FLUX (ions/cm2/s) | FLUENCE (ions/cm2) | VOUT SET ≥ |3%| (#) | SW SET ≥ |20%| (#) |
|---|---|---|---|---|---|---|---|---|---|---|
| 20 | 1 | TAMU | Driver | 109Ag | 47.7 | 100 | 1.04 × 105 | 1.00 × 107 | 0 | 0 |
| 21 | 135 | 1.01 × 105 | 1.00 × 107 | 0 | 0 | |||||
| 22 | 2 | TAMU | Driver | 109Ag | 47.7 | 100 | 1.12 × 105 | 1.00 × 107 | 0 | 0 |
| 23 | 135 | 1.19 × 105 | 1.00 × 107 | 0 | 0 | |||||
| 24 | 3 | TAMU | GaN | 109Ag | 47.7 | 100 | 1.03 × 105 | 1.00 × 107 | 0 | 0 |
| 25 | 135 | 1.07 × 105 | 1.00 × 107 | 0 | 0 | |||||
| 26 | 4 | KSEE | Driver | 109Ag | 49.1 | 100 | 9.27 × 104 | 1.00 × 107 | 0 | 0 |
| 27 | 135 | 8.13 × 104 | 1.00 × 107 | 0 | 0 | |||||
| 28 | 5 | KSEE | GaN | 109Ag | 49.1 | 100 | 9.39 × 104 | 1.00 × 107 | 0 | 0 |
| 29 | 135 | 9.53 × 104 | 1.00 × 107 | 0 | 0 | |||||
| 30 | 6 | KSEE | GaN | 109Ag | 49.1 | 100 | 9.73 × 104 | 1.00 × 107 | 0 | 0 |
| 31 | 135 | 9.40 × 104 | 1.00 × 107 | 0 | 0 |