SLVAFE5 September   2022 TPS92610-Q1 , TPS92611-Q1 , TPS92612-Q1 , TPS92613-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2TPS9261x-Q1 Fault Detection and Discrete Fault Detection Introduction
    1. 2.1 Discrete Fault Detection
    2. 2.2 Open Load vs Short-to-Battery Detection
    3. 2.3 Short to Ground vs Overtemperature Detection
    4. 2.4 Fault Detection Logic Summary
  5. 3Discrete Fault Detection Circuit Details
    1. 3.1 Simulation
    2. 3.2 PCB Implementation
    3. 3.3 Test Setup
    4. 3.4 Thermal Testing for Overtemperature Conditions
  6. 4Conclusion
  7. 5References

Discrete Fault Detection

Now that the expected behavior of the TPS9261x-Q1 is understood along with the condition of the OUT pin or output of the device, the discrete fault detection circuit must consider the fault behavior and expected output current or voltage during each fault condition. Figure 2-1 shows the discrete fault detection circuit block diagram.

Figure 2-1 Discrete Fault Detection Block Diagram