SLVAFE5 September   2022 TPS92610-Q1 , TPS92611-Q1 , TPS92612-Q1 , TPS92613-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2TPS9261x-Q1 Fault Detection and Discrete Fault Detection Introduction
    1. 2.1 Discrete Fault Detection
    2. 2.2 Open Load vs Short-to-Battery Detection
    3. 2.3 Short to Ground vs Overtemperature Detection
    4. 2.4 Fault Detection Logic Summary
  5. 3Discrete Fault Detection Circuit Details
    1. 3.1 Simulation
    2. 3.2 PCB Implementation
    3. 3.3 Test Setup
    4. 3.4 Thermal Testing for Overtemperature Conditions
  6. 4Conclusion
  7. 5References

Trademarks

Wi-Fi® is a registered trademark of Wi-Fi Alliance.

PSpice® is a registered trademark of Cadence Design Systems, Inc.

All trademarks are the property of their respective owners.