SLVAET3 October   2021 TPS8802

 

  1.   Trademarks
  2. 1Introduction
  3. 2System Architecture
    1. 2.1 Battery Voltage
    2. 2.2 VCC Supply
      1. 2.2.1 Connecting VCC to VBST
      2. 2.2.2 Connecting VCC to VBAT Through a Switch
    3. 2.3 MCU Supply
      1. 2.3.1 MCU Connected to VBAT
      2. 2.3.2 MCU Connected to MCU LDO
      3. 2.3.3 MCU with VCC Connected to VBAT Through a Switch
    4. 2.4 Photoelectric Smoke Sensor LED Supply
      1. 2.4.1 LED Connected to VBAT
      2. 2.4.2 LED Connected to PLDO
      3. 2.4.3 LED Connected to LEDLDO
    5. 2.5 Example Schematics
      1. 2.5.1 Smoke and CO Schematics
      2. 2.5.2 Smoke-Only Schematics
  4. 3Current Consumption
    1. 3.1 Standby Current
      1. 3.1.1 TPS8802 Standby Current
      2. 3.1.2 Microcontroller Standby Current
    2. 3.2 Measurement Current
      1. 3.2.1 Smoke Measurement Current
      2. 3.2.2 CO Measurement Current
      3. 3.2.3 Battery Test Current
      4. 3.2.4 User Alarm Test Current
    3. 3.3 Other Current Consumption
      1. 3.3.1 Boost Charge Current
      2. 3.3.2 Initialization Current
  5. 4System Power Calculation and Measurements
    1. 4.1 Power Calculation Spreadsheet
      1. 4.1.1 Power Consumption Overview Page
      2. 4.1.2 Detailed Calculation Pages
    2. 4.2 Power Consumption Measurements
      1. 4.2.1 Power Measurement Method
      2. 4.2.2 Smoke and CO System Measurements
      3. 4.2.3 Smoke-Only System Measurements
  6. 5Summary
  7. 6References

Summary

10-year battery life smoke alarm systems are becoming increasingly common in the industry, and the TPS8802 integrates the amplifiers, drivers, and regulators necessary to achieve a 10-year battery life with a single lithium battery. In this report, a smoke detection system and smoke and carbon monoxide (CO) detection system are designed using the TPS8802 with attention on the VCC, MCU, and LED supplies. The current consumption for each system is calculated based on the power configuration, system parameters, and measurement sequences. The calculation breaks down the power consumption block-by-block to further optimize the system. The two systems are built by modifying a TPS8802EVM and using a MSP430F5529 Launchpad to control the TPS8802. Measurements of the system current verify the accuracy of the power calculations. The required battery capacity for achieving a 10-year battery life is calculated from the system power consumption. The calculations show that a CR2 battery provides a 10-year life for a smoke alarm system using the TPS8802, and a CR123 battery provides a 10-year life for a smoke and CO alarm system using the TPS8802.