SLVAET3 October   2021 TPS8802

 

  1.   Trademarks
  2. 1Introduction
  3. 2System Architecture
    1. 2.1 Battery Voltage
    2. 2.2 VCC Supply
      1. 2.2.1 Connecting VCC to VBST
      2. 2.2.2 Connecting VCC to VBAT Through a Switch
    3. 2.3 MCU Supply
      1. 2.3.1 MCU Connected to VBAT
      2. 2.3.2 MCU Connected to MCU LDO
      3. 2.3.3 MCU with VCC Connected to VBAT Through a Switch
    4. 2.4 Photoelectric Smoke Sensor LED Supply
      1. 2.4.1 LED Connected to VBAT
      2. 2.4.2 LED Connected to PLDO
      3. 2.4.3 LED Connected to LEDLDO
    5. 2.5 Example Schematics
      1. 2.5.1 Smoke and CO Schematics
      2. 2.5.2 Smoke-Only Schematics
  4. 3Current Consumption
    1. 3.1 Standby Current
      1. 3.1.1 TPS8802 Standby Current
      2. 3.1.2 Microcontroller Standby Current
    2. 3.2 Measurement Current
      1. 3.2.1 Smoke Measurement Current
      2. 3.2.2 CO Measurement Current
      3. 3.2.3 Battery Test Current
      4. 3.2.4 User Alarm Test Current
    3. 3.3 Other Current Consumption
      1. 3.3.1 Boost Charge Current
      2. 3.3.2 Initialization Current
  5. 4System Power Calculation and Measurements
    1. 4.1 Power Calculation Spreadsheet
      1. 4.1.1 Power Consumption Overview Page
      2. 4.1.2 Detailed Calculation Pages
    2. 4.2 Power Consumption Measurements
      1. 4.2.1 Power Measurement Method
      2. 4.2.2 Smoke and CO System Measurements
      3. 4.2.3 Smoke-Only System Measurements
  6. 5Summary
  7. 6References

Smoke-Only Schematics

Figure 2-8 Smoke-Only Alarm Schematics for Minimum Power Consumption

The smoke-only system uses a microcontroller that connects directly to the battery. Because the TPS8802 MCU LDO is not required, the TPS8802 can be unpowered between measurements. A TPS22919 load switch is used to connect the battery to VCC during measurements and discharge VINT between measurements. VCC and PLDO can be shorted because of the low battery voltage. VMCU is connected to VCC to set the TPS8802 digital logic level equal to the microcontroller’s supply voltage. With the battery voltage used to supply VCC, the minimum battery voltage is limited by the 2.6 V minimum VCC voltage. The IR LED is driven at a low enough current such that 2.6 V is sufficient. The blue LED has a higher voltage that requires the boost converter, thus the LED LDO is used.