SLUUDI8 March   2026 AM13E23019

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Overview of BSL Features
    2. 1.2 Terminology
    3. 1.3 Additional Resources
  5. 2BSL Architecture
    1. 2.1 Design
      1. 2.1.1 Timeout Feature
        1. 2.1.1.1 Interface Autodetection
        2. 2.1.1.2 Command Reception
    2. 2.2 BSL Invocation
      1. 2.2.1 Application Request
      2. 2.2.2 GPIO Based Invocation
      3. 2.2.3 Debug Mailbox Command
      4. 2.2.4 Other BSL Invocation Methods
        1. 2.2.4.1 Pre-Boot Application Verification
        2. 2.2.4.2 Blank Device Handling
    3. 2.3 Memory
      1. 2.3.1 SRAM Memory Usage
    4. 2.4 BSL NONMAIN Configuration
      1. 2.4.1  BSL Configuration ID
      2. 2.4.2  BSL Interface Pins (BLINTERFACE_PINS)
      3. 2.4.3  BSL Invoke Pin Configuration (BSLPIN_INVOKE)
      4. 2.4.4  Memory Readout Configuration
      5. 2.4.5  BSL Password
      6. 2.4.6  Application Revision Pointer
      7. 2.4.7  Security Alert Level
      8. 2.4.8  UART Baud Rate
      9. 2.4.9  I2C Target Address
      10. 2.4.10 Configuration CRC
    5. 2.5 Changing BSL Configuration
      1. 2.5.1 Using BSL Commands
      2. 2.5.2 Using Debug Interface
  6. 3Bootloader Protocol
    1. 3.1 Packet Format
    2. 3.2 BSL Protocol
      1. 3.2.1 BSL Acknowledgment
      2. 3.2.2 Peripheral Configuration
        1. 3.2.2.1 UART
        2. 3.2.2.2 I2C
        3. 3.2.2.3 MCAN
        4. 3.2.2.4 CRC
    3. 3.3 Bootloader Core Commands
      1. 3.3.1  Connection
      2. 3.3.2  Get Device Info
      3. 3.3.3  Unlock Bootloader
      4. 3.3.4  Program Data
      5. 3.3.5  Program Data Fast
      6. 3.3.6  Readback Data
      7. 3.3.7  Flash Range Erase
      8. 3.3.8  Mass Erase
      9. 3.3.9  Factory Reset
      10. 3.3.10 Standalone Verification
      11. 3.3.11 Start Application
      12. 3.3.12 Change Baud Rate
    4. 3.4 Bootloader Core Response
      1. 3.4.1 BSL Core Message
      2. 3.4.2 Detailed Error
      3. 3.4.3 Memory Readback
      4. 3.4.4 Device Info
      5. 3.4.5 Standalone Verification
    5. 3.5 Bootloader Security
      1. 3.5.1 Password Protected Commands
        1. 3.5.1.1 Security Alert
      2. 3.5.2 BSL Entry
  7. 4Sample Program Flow with Bootloader
  8. 5Revision History

BSL Protocol

The data packets of the UART, I2C, and MCAN BSL protocol have the following structure.

  • Header byte indicates the protocol used and the packet type (command or response packet).
    • 0x80 = Command packet
    • 0x08 = Response packet
  • Length field contains the size of the BSL Core Data in bytes.
  • BSL core data, contains the Command / Response ID and Address, data as needed by the command
  • CRC32 field contains the CRC calculated for the data in BSL core data
PI CodeBSL Core DataPI Code
Header (1 byte)Length (2 byte)BSL Core Command/ResponseCRC32 (4 bytes)

Based on the Core data field, the data packet is classified as either a command packet or response packet.

  • 0x80 = Command packet
  • 0x08 = Response packet

Command packet is the first packet which is transmitted to the BSL. The second packet is the Response packet which is received from the BSL. Response packet contains two components BSL acknowledgment and BSL Core response. In these two, Acknowledgment is received from BSL for every command packet sent. But the BSL core response is not received for every command.

 BSL ProtocolFigure 3-1 BSL Protocol