SLUUDI8 March   2026 AM13E23019

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Overview of BSL Features
    2. 1.2 Terminology
    3. 1.3 Additional Resources
  5. 2BSL Architecture
    1. 2.1 Design
      1. 2.1.1 Timeout Feature
        1. 2.1.1.1 Interface Autodetection
        2. 2.1.1.2 Command Reception
    2. 2.2 BSL Invocation
      1. 2.2.1 Application Request
      2. 2.2.2 GPIO Based Invocation
      3. 2.2.3 Debug Mailbox Command
      4. 2.2.4 Other BSL Invocation Methods
        1. 2.2.4.1 Pre-Boot Application Verification
        2. 2.2.4.2 Blank Device Handling
    3. 2.3 Memory
      1. 2.3.1 SRAM Memory Usage
    4. 2.4 BSL NONMAIN Configuration
      1. 2.4.1  BSL Configuration ID
      2. 2.4.2  BSL Interface Pins (BLINTERFACE_PINS)
      3. 2.4.3  BSL Invoke Pin Configuration (BSLPIN_INVOKE)
      4. 2.4.4  Memory Readout Configuration
      5. 2.4.5  BSL Password
      6. 2.4.6  Application Revision Pointer
      7. 2.4.7  Security Alert Level
      8. 2.4.8  UART Baud Rate
      9. 2.4.9  I2C Target Address
      10. 2.4.10 Configuration CRC
    5. 2.5 Changing BSL Configuration
      1. 2.5.1 Using BSL Commands
      2. 2.5.2 Using Debug Interface
  6. 3Bootloader Protocol
    1. 3.1 Packet Format
    2. 3.2 BSL Protocol
      1. 3.2.1 BSL Acknowledgment
      2. 3.2.2 Peripheral Configuration
        1. 3.2.2.1 UART
        2. 3.2.2.2 I2C
        3. 3.2.2.3 MCAN
        4. 3.2.2.4 CRC
    3. 3.3 Bootloader Core Commands
      1. 3.3.1  Connection
      2. 3.3.2  Get Device Info
      3. 3.3.3  Unlock Bootloader
      4. 3.3.4  Program Data
      5. 3.3.5  Program Data Fast
      6. 3.3.6  Readback Data
      7. 3.3.7  Flash Range Erase
      8. 3.3.8  Mass Erase
      9. 3.3.9  Factory Reset
      10. 3.3.10 Standalone Verification
      11. 3.3.11 Start Application
      12. 3.3.12 Change Baud Rate
    4. 3.4 Bootloader Core Response
      1. 3.4.1 BSL Core Message
      2. 3.4.2 Detailed Error
      3. 3.4.3 Memory Readback
      4. 3.4.4 Device Info
      5. 3.4.5 Standalone Verification
    5. 3.5 Bootloader Security
      1. 3.5.1 Password Protected Commands
        1. 3.5.1.1 Security Alert
      2. 3.5.2 BSL Entry
  7. 4Sample Program Flow with Bootloader
  8. 5Revision History

Get Device Info

Structure

Header

Length

CMD

CRC32

0x80

0x01

0x00

0x19

C1

C2

C3

C4

Description

The command is used to get the version information and buffer size available for data transaction.

Protected

No

Command Returns

BSL Acknowledgment and BSL core response with device information. See Device info for more details.

Example

Host: 80 01 00 19 B2 B8 96 49

BSL:00 08 19 00 31 00 01 00 01 00 00 00 00 01 00 C0 06 60 01 00 20 01 00 00 00 01 00 00 00 49 61 57 8C