SLUUDI8 March 2026 AM13E23019
To invoke the bootloader from an application, set the RESETLEVEL as BOOTLOADERENTRY and trigger reset through the RESETCMD register. This sequence causes a system reset, and the Bootcode is executed and the bootloader is invoked.
Because a system reset is issued, all the peripheral configurations are reset while exiting the application.