SLUUDI8 March 2026 AM13E23019
Structure
| Header | Length | RSP | Data | CRC32 | ||||
|---|---|---|---|---|---|---|---|---|
| 0x08 | 0x02 | 0x00 | 0x30 | D1...Dn | C1 | C2 | C3 | C4 |
Description
The command returns the requested data in response to the Readback command
Data
Data D1..Dn where 'n' is limited by the BSL maximum buffer size.