SLUUD50C October 2024 – April 2026 BQ27Z746 , BQ27Z758
It is not necessary to adjust these offsets. These offsets can be used to improve temperature accuracy at temperatures away from the calibration temperature of the models below; however, they can reduce accuracy across the range of temperatures.
| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| Calibration | Temperature | Internal Temp Offset | I1 | –128 | 127 | 0 | 0.1 °C | Internal temperature sensor reading offset |
| Calibration | Temperature | External1 Temp Offset | I1 | –128 | 127 | 0 | 0.1 °C | TS pin temperature sensor reading offset |
| Calibration | Temperature | External2 Temp Offset | I1 | –128 | 127 | 0 | 0.1 °C | GPO pin (used for TS2) temperature sensor reading offset |