SLUUD50C October 2024 – April 2026 BQ27Z746 , BQ27Z758
This command returns the lifetime data in RAM with the following format:
aaAAbbBBccCCddDDeeEEffFFggGGhhHHiiIIjjJJkkKKllLL.
| Value | Description |
|---|---|
| AAaa | Unused |
| BBbb | Unused |
| CCcc | No Full Discharge |
| DDdd | Last Full Discharge |
| EEee | No Of HCOV Events |
| FFff | Last HCOV Event |
| GGgg | No Of HCUV Events |
| HHhh | Last HCUV Event |
| IIii | No Of HOCC Events |
| JJjj | Last HOCC Event |
| KKkk | No Of HOCD Events |
| LLll | Last HOCD Event |