SLUUD50C October 2024 – April 2026 BQ27Z746 , BQ27Z758
For a gauging situation that never or rarely meets the condition for any of the previously described QMax updates, QMax will update and diminish based on a cycle count. The gauge tracks full discharge cycles since the last QMax update was determined via one of the above methods. When this cycle count reaches Cycle Adjust Threshold, QMax updates as QMax = QMax × (1 – (Cycle Adj Incr × Cycle Adjust Threshold /10000)).