SLUUD50C October 2024 – April 2026 BQ27Z746 , BQ27Z758
The BQ27Z746-R1 and BQ27Z758 devices can permanently disable the use of the battery pack in case of a significant failure. The permanent failure checks can be enabled or disabled individually by setting the appropriate bit in Settings:Enabled PF A and Settings: Enabled PF C. All permanent failure checks are disabled until ManufacturingStatus()[PF] is set. When any PFStatus() bit is set, the device enters PERMANENT FAIL mode and the following actions are taken in sequence:
Run lifetime data collection update.