SLUUD50C October 2024 – April 2026 BQ27Z746 , BQ27Z758
This command reads or writes the data flash values of Manufacturer Info Block C01 through Manufacturer Info Block C32 on MACData(). Data is organized with default values such as, for example, Info Block B in its table. Writes are available in SEALED mode when I2C Configuration[MFG_C_SEALED] = 1.