SLUUD50C October 2024 – April 2026 BQ27Z746 , BQ27Z758
The gauge provides an engine that ensures FullChargeCapacity(), RemainingCapacity(), and RelativeStateOfCharge() change smoothly, which can be desirable in certain system applications. This smoothing engine is enabled when IT Gauging Configuration[SMOOTH] = 1. The true and smooth versions of FCC, RemCap, and RSOC are always available, but IT Gauging Configuration[SMOOTH] selects which version is reported on the standard commands.
When the smoothing engine is enabled, there are specific cases that can be handled differently based on user preference.