SLUUD50C October 2024 – April 2026 BQ27Z746 , BQ27Z758
This command instructs the device to return Impedance Track related gauging information on MACData().
| Status | Condition | Action |
|---|---|---|
| Activate | 0x0075 to AltManufacturerAccess() | Outputs 14 bytes of IT data values on MACData() in the following format: aaAAbbBBccCCddDDeeEEffFFggGG where: AAaa: QMax 0. QMax of Cell 1 BBbb: QMax DOD0 0. DOD0 at last QMax update of Cell 1 CCcc: QMax Passed Q. Pass capacity since last QMax update DDdd: QMax Time. Time passed since last QMax update EEee: Temp k. Thermal model temperature factor FFff: Temp a. Thermal model temperature time constant GGgg: Raw DOD0 1. Raw DOD0 of Cell 1 |