SLUUCW8 October 2023 BQ27Z746
This read-word function returns the number of discharge cycles the battery has experienced.
| I2C Cmd | Name | Access | Proto- col | Type | Min | Max | Unit | ||
|---|---|---|---|---|---|---|---|---|---|
| SE | US | FA | |||||||
| 0x2A/2B | CycleCount() | R | R | Word | U2 | 0 | 65535 | cycles | |
| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| Gas Gauging | Cycle | Cycle Count Percentage | U1 | 0 | 100 | 90 | % | Percentage of DesignCapacity() or FullChargeCapacity() (determined by IT Gauging Configuration[CCT]) to be used for the cycle count threshold |
| Gas Gauging | State | Cycle Count | U2 | 0 | 65535 | 0 | — | Value reported by CycleCount(). Updated by the gauge automatically based on Cycle Count Percentage |
| Gas Gauging | State | QMax Cycle Count | U2 | 0 | 65535 | 0 | — | The CycleCount() when QMax last updated |