SLUUCW8 October 2023 BQ27Z746
| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| Settings | Configuration | Power Config | H2 | 0x0000 | 0xFFFF | 0x0011 | — | Bit 0: AUTO_SHIP_EN 0 = Disable time-based entry into SHUTDOWN 1 = Enable time-based entry into SHUTDOWN (default) Bits 3:1 Reserved Bit 4: SLP_ACCUM 0 = Disables CC accumulation during SLEEP mode 1 = Enables CC accumulation during SLEEP mode Bits 15:5: Reserved |
| Settings | Configuration | DA Configuration | H2 | 0x0000 | 0x0010 | 0x0010 | — | Bits 3:0: Reserved Bit 4: SLEEP—SLEEP mode 0 = Disables SLEEP mode 1 = Enables SLEEP mode (default) Bits 9:5: Reserved Bit 10: IWAKE_EXIT—Exit from SLEEP, SHIP due to IWAKE 0 = Disables IWAKE exit 1 = Enable IWAKE exit (default WAKE_SLP_1SEC—Wake from SLEEP within 1 second 0 = Disables wake within 1 second (default) 1 = Enables wake within 1 second Bits 15:12: Reserved |