SLUUCW8 October 2023 BQ27Z746
This command sends the device into ROM mode in preparation for reprogramming.
| Status | Condition | Action |
|---|---|---|
| ROM Mode | OperationStatusA()[SEC1,SEC0] = 0,1 AND 0x0F00 to AltManufacturerAccess() | The device goes into ROM mode to prepare for updates. The ROM command 0x08 returns it to FIRMWARE mode. (Note: ROM commands are sent to address 0x16 using the I2C protocol.) |