SLUUCW8 October 2023 BQ27Z746
The device can measure the precharge time and stop charging if the precharge time exceeds the adjustable period.
| Status | Condition | Action |
|---|---|---|
| Enable | Current() > PTO:Charge Threshold AND ChargingStatus()[PV] = 1 | Start PTO timer SafetyAlert()[PTOS] = 0 |
| Suspend or Recovery | Current() < PTO:Suspend Threshold | Stop PTO timer SafetyAlert()[PTOS] = 1 |
| Trip | PTO timer > PTO:Delay | Stop PTO timer SafetyStatus()[PTO] = 1 OperationStatus()[XCHG] = 1 |
| Reset | (SafetyAlert()[PTOS] = 1 OR SafetyStatus()[PTO] = 1) AND Discharge by an amount of PTO:Reset | Stop and reset PTO timer SafetyAlert()[PTOS] = 0 SafetyStatus()[PTO] = 0 OperationStatus()[XCHG] = 0 |