SLUUCW8 October 2023 BQ27Z746
The device can stop charging at high and low temperatures to prevent damage of the cells. The charge suspend feature is mutually exclusive with the charge inhibit, so if charge inhibit is set after the device exits charging, then the charge suspend status will be cleared.
| Status | Condition | Action |
|---|---|---|
| Normal | ChargingStatus()[LT] = 1 OR ChargingStatus()[STL] = 1 OR ChargingStatus()[RT] = 1 OR ChargingStatus[STH] = 1 OR ChargingStatus()[HT] = 1 OR ChargingStatus[IN] = 1 | ChargingStatus()[SU] = 0 ChargingVoltage() = charging algorithm ChargingCurrent() = charging algorithm |
| Trip | ChargingStatus()[UT] = 1 OR ChargingStatus()[OT] = 1 | ChargingStatus()[SU] = 1 ChargingVoltage() = 0 ChargingCurrent() = 0 |