SLUUCW8 October 2023 BQ27Z746
The device has an undertemperature protection for cells in DISCHARGE or RELAX state (that is, non-charging state with BatteryStatus[DSG] = 1).
| Status | Condition | Action |
|---|---|---|
| Normal | Temperature() > UTD:Threshold OR charging | SafetyAlert()[UTD] = 0 |
| Alert | Temperature()≤UTD:Threshold AND not charging (that is, BatteryStatus[DSG] = 1) | SafetyAlert()[UTD] = 1 |
| Trip | Temperature() ≤ UTD:Threshold AND not charging (that is, BatteryStatus[DSG] = 1) for UTD:Delay duration | SafetyAlert()[UTD] = 0 SafetyStatus()[UTD] = 1 OperationStatus()[XDSG] = 1 |
| Recovery | SafetyStatus()[UTD] AND Temperature() ≥ UTD:Recovery | SafetyStatus()[UTD] = 0 BatteryStatus()[OTA] = 0 OperationStatus()[XDSG] = 0 |