SLUUCW8 October 2023 BQ27Z746
This command returns the state-of-health (SOH) information of the battery in percentage of Design Capacity mAh. It is a read-only command.
| I2C Cmd | Name | Access | Proto- col | Type | Min | Max | Unit | ||
|---|---|---|---|---|---|---|---|---|---|
| SE | US | FA | |||||||
| 0x2E/2F | StateOfHealth() | R | Word | U1 | 0 | 100 | % | ||