SLUUCN4B January 2023 – December 2024
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Advanced Charging Algorithm | Degrade Mode 2 | Cycle Threshold | U2 | 0 | 65535 | 150 | — |
Description: This sets the cycle count related threshold at/above which the first level (Mode 2) CV and CC degradations can begin if CYCLE_DEGRADE is set.