SLUUCN4B January 2023 – December 2024
This command reads the maximal peak current value, max turbo current, in mA. The gauge computes a new RAM value of max turbo current every second. Max turbo current is initialized to present the value of max turbo current on reset or power up.
| SBS Cmd | Name | Access | Protocol | Type | Min | Max | Default | Unit | ||
|---|---|---|---|---|---|---|---|---|---|---|
| SE | US | FA | ||||||||
| 0x5E | MaxTurboCurr() | R/W | R/W | R/W | Word | I2 | 0 | 32767 | — | mA |