SLUUCN4B January 2023 – December 2024
This command returns the Lifetime Data with the following format:
AABBCCDDEEFFGGHHIIJJKKLLMMNNOOPPQQRRSSTTUUVVXXYYZZ1122334455.
| Value | Description |
|---|---|
| AA | Max Temp Cell in RELAX mode |
| BB | Min Temp Cell in RELAX mode |
| CC | Max Delta Cell Temperature in RELAX mode |
| DD | Max Temp Int Sensor in RELAX mode |
| EE | Min Temp Int Sensor in RELAX mode |
| FF | Max Temp FET in RELAX mode |
| GG | Max Temp TS1 in RELAX mode |
| HH | Max Temp TS2 in RELAX mode |
| II | Max Temp TS3 in RELAX mode |
| JJ | Max Temp TS4 in RELAX mode |
| KK | Min Temp TS1 in RELAX mode |
| LL | Min Temp TS2 in RELAX mode |
| MM | Min Temp TS3 in RELAX mode |
| NN | Min Temp TS4 in RELAX mode |
| OO | Max Temp TMP468-1 in RELAX mode |
| PP | Max Temp TMP468-2 in RELAX mode |
| Max Temp TMP468-3 in RELAX mode | |
| RR | Max Temp TMP468-4 in RELAX mode |
| SS | Max Temp TMP468-5 in RELAX mode |
| TT | Max Temp TMP468-6 in RELAX mode |
| UU | Max Temp TMP468-7 in RELAX mode |
| VV | Max Temp TMP468-8 in RELAX mode |
| XX | Min Temp TMP468-1 in RELAX mode |
| YY | Min Temp TMP468-2 in RELAX mode |
| ZZ | Min Temp TMP468-3 in RELAX mode |
| 11 | Min Temp TMP468-4 in RELAX mode |
| 22 | Min Temp TMP468-5 in RELAX mode |
| 33 | Min Temp TMP468-6 in RELAX mode |
| 44 | Min Temp TMP468-7 in RELAX mode |
| 55 | Min Temp TMP468-8 in RELAX mode |