SLUUCN4B January 2023 – December 2024
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Protection | Enabled Protections C | H1 | 0x00 | 0xFF | 0xD5 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CHGC | OC | RSVD | CTO | RSVD | PTO | HWDF | OTF |
| CHGC (Bit 7): ChargingCurrent() higher than requested | ||
| 1 = | Enabled (default) | |
| 0 = | Disabled | |
| OC (Bit 6): Overcharge | ||
| 1 = | Enabled (default) | |
| 0 = | Disabled | |
| RSVD (Bit 5): Reserved. Do not use. | ||
| CTO (Bit 4): Charging timeout | ||
| 1 = | Enabled (default) | |
| 0 = | Disabled | |
| RSVD (Bit 3): Reserved. Do not use. | ||
| PTO (Bit 2): Precharging timeout | ||
| 1 = | Enabled (default) | |
| 0 = | Disabled | |
| HWDF (Bit 1): SBS Host watchdog timeout | ||
| 1 = | Enabled | |
| 0 = | Disabled (default) | |
| OTF (Bit 0): FET overtemperature | ||
| 1 = | Enabled (default) | |
| 0 = | Disabled | |