SLUUCN4B January 2023 – December 2024
There are three levels of secured operation within the device. To switch between the levels, different operations are needed with different keys. The three levels are SEALED, UNSEALED, and FULL ACCESS. The BQ40Z50-R5 device also supports SHA-1 HMAC authentication with the host system.