SLUUCN4B January 2023 – December 2024
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Power | Sleep | Sleep Current | I2 | 0 | 32767 | 10 | mA |
Description: |Current()| threshold to enter SLEEP mode. If this parameter is set to 0, then the deadband will effectively become the Sleep Current setting, because any current below the deadband will set the Current() = 0 mA.