SLUUCN4B January 2023 – December 2024
This read-word function returns the predicted minutes of run time based on AverageCurrent().
| SBS Cmd | Name | Access | Protocol | Type | Min | Max | Unit | ||
|---|---|---|---|---|---|---|---|---|---|
| SE | US | FA | |||||||
| 0x12 | AverageTimeToEmpty() | R | R | R | Word | U2 | 0 | 65535 | min |
65535 = Battery is not being discharged.