SLUUCN4B January 2023 – December 2024
| Class | Subclass | Name | Type | Min | Max | Default | Units |
|---|---|---|---|---|---|---|---|
| Calibration | Current Offset | CC Auto Config | H1 | 0x00 | 0x07 | 0x03 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | RSVD | RSVD | RSVD | RSVD | OFFSET_ TAKEN | AUTO_ NESTON | AUTO_ CAL_EN |
| SpecificationInformation() values | ||
| RSVD (Bits 7–3): Reserved. Do not use. | ||
| OFFSET_TAKEN (Bit 2): CC Auto Offset is taken. | ||
| 1 = | CC Auto Offset has been measured. | |
| 0 = | CC Auto Offset has not been measured. | |
| AUTO_NESTON (Bit 1): NEST Circuit ON | ||
| 1 = | When [OFFSET_TAKEN] = 1, FW automatically controls the HW NEST circuit for best current and cell current measurements. | |
| 0 = | HW NEST circuit is always on. Individual cell current measurement may have error relative to Current(), but the Current() accuracy is not impacted. | |
| AUTO_CAL_EN (Bit 0): CC Auto Offset calibration enable | ||
| 1 = | FW performs auto CC calibration on entry into SLEEP mode. A min auto CC calibration interval is set to 10 hours to prevent flash wear out. The result is saved to CC Auto Offset. | |
| 0 = | CC Auto Offset calibration is disabled. | |