SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Advanced Charging Algorithm | Standard Temp High Charging | Current Low | I2 | 0 | 32767 | 1980 | mA |
Description: Sets the ChargingCurrent() for the standard temperature range, low voltage range