SLUAAF9 September 2021 UCC28782
The result could be caused by improper current sense resistor Rcs setting and not using the IPC pin resistor. This process results in a higher burst switching frequency. At 10% load the switching losses become dominant, reduce switching frequency helps reduce switching losses and improve efficiency.
Solution:
Figure 4-3 shows the waveform of SBP1 operation, Figure 4-4 shows the waveform after reducing Rcs or increase Ccs to push Fsw<8 kHz. this helps the system operates at SBP2 mode and improve efficiency significantly.
Disconnecting a resistor from IPC to AGND is not a mandatory requirement, but connecting a resistor in here helps for improving the light load efficiency especially when 5 V/9 V can’t meet the average efficiency spec.
There is a 50 uA current source out of the IPC pin, the voltage on IPC pin resistor (VIPC)can program the peak current threshold (VCST_IPC) at SBP2 mode. Higher peak current can further reduce fsw then improve 10% load efficiency, but higher peak current may cause audible noise, trade off between efficiency and noise level maybe need to be made.