SLOU432B December   2015  – December 2021 DRV2625

 

  1. 1 Getting Started
    1. 1.1 Evaluation Module Operating Parameters
    2. 1.2 Quick Start Board Setup
  2. 2 DRV2625 Demonstration Program
    1. 2.1 Modes and Effects Table
    2. 2.2 Description of the Demo Modes
      1. 2.2.1 Mode Off – Haptics Effect Sequences
      2. 2.2.2 Mode 4 – ERM Clicks
      3. 2.2.3 Automatic Braking in Open Loop
      4. 2.2.4 Auto-Resonance Tracking
    3. 2.3 ROM Library Mode
    4. 2.4 Waveform Library Effects List
  3. 3 Additional Hardware Modes
    1. 3.1 Accessing GUI Mode
    2. 3.2 Accessing Bluetooth Mode
    3. 3.3 Haptics Control Console GUI
      1. 3.3.1 DRV2625 Console
  4. 4 Hardware Configuration
    1. 4.1 Input and Output Overview
    2. 4.2 Power Supply Selection
    3. 4.3 Using an External Actuator
    4. 4.4 PWM Input
    5. 4.5 External Trigger Control
      1. 4.5.1 MSP430 Trigger Control
      2. 4.5.2 External Source Trigger Control
    6. 4.6 External I2C Input
      1. 4.6.1 External I2C Control Initialization
    7. 4.7 Analog Input
  5. 5 Measurement and Analysis
    1. 5.1 Using Low-Pass Filter to Record Waveforms
  6. 6 Modifying or Reprogramming the Firmware
    1. 6.1 MSP430 Pin-Out
  7. 7 Schematic
  8. 8 Layout
  9. 9 Bill of Materials
  10. 10Revision History
  11. 11Trademarks

External I2C Control Initialization

I2C communication is possible only when the EN pin is set high. To enable the DRV2625 and allow external I2C control, follow the instructions below.

  1. Enter Additional Hardware Modes.
  2. Select Mode 0 (00000’b) using the increment mode button (+).
    • B1 – Select the on-board ERM
    • B2 – Select the on-board LRA
    • B3 – Trigger Select (1 = Internal Trigger, 2 = Ext. Edge, 3 = Ext. Level)
    • B4 – Trigger the waveform sequence using the MSP430.
  3. Choose either the on-board ERM or LRA using buttons B1 or B2. Either button sets the EN pin high and turns on the Active LED.
  4. Begin controlling the DRV2625 using the external I2C source.