SLOU432B December   2015  – December 2021 DRV2625

 

  1. 1 Getting Started
    1. 1.1 Evaluation Module Operating Parameters
    2. 1.2 Quick Start Board Setup
  2. 2 DRV2625 Demonstration Program
    1. 2.1 Modes and Effects Table
    2. 2.2 Description of the Demo Modes
      1. 2.2.1 Mode Off – Haptics Effect Sequences
      2. 2.2.2 Mode 4 – ERM Clicks
      3. 2.2.3 Automatic Braking in Open Loop
      4. 2.2.4 Auto-Resonance Tracking
    3. 2.3 ROM Library Mode
    4. 2.4 Waveform Library Effects List
  3. 3 Additional Hardware Modes
    1. 3.1 Accessing GUI Mode
    2. 3.2 Accessing Bluetooth Mode
    3. 3.3 Haptics Control Console GUI
      1. 3.3.1 DRV2625 Console
  4. 4 Hardware Configuration
    1. 4.1 Input and Output Overview
    2. 4.2 Power Supply Selection
    3. 4.3 Using an External Actuator
    4. 4.4 PWM Input
    5. 4.5 External Trigger Control
      1. 4.5.1 MSP430 Trigger Control
      2. 4.5.2 External Source Trigger Control
    6. 4.6 External I2C Input
      1. 4.6.1 External I2C Control Initialization
    7. 4.7 Analog Input
  5. 5 Measurement and Analysis
    1. 5.1 Using Low-Pass Filter to Record Waveforms
  6. 6 Modifying or Reprogramming the Firmware
    1. 6.1 MSP430 Pin-Out
  7. 7 Schematic
  8. 8 Layout
  9. 9 Bill of Materials
  10. 10Revision History
  11. 11Trademarks

External Trigger Control

GUID-A583B660-B4F0-4325-BF2A-242A11F38DC7-low.gifFigure 4-3 External Trigger Control
Table 4-4 JP1 Options for External Trigger Control
JP1PWM Source
ShortedMSP430
OpenExternal GPIO using PWM test point

The DRV2625 internal waveform sequencer can be triggered by controlling the IN/TRIG pin. There are two external trigger options: edge trigger and level trigger. See the data sheet for more information on these Input Trigger Modes.

In Mode 0 in the Additional Hardware Modes section, the DRV2625 can be set in external trigger mode and then triggered by using the trigger button control on button B4 or alternatively by applying an external trigger signal to the PWM test point.