SLDU028A January   2018  – March 2020

 

  1.   TPS65313-EVM User’s Guide
    1.     Trademarks
    2. 1  TPS65313-EVM Top View With Basic External Connections
    3. 2  TPS65313-EVM Input, Output Voltages, and Load Current Requirements
    4. 3  TPS65313-EVM Jumper Settings
    5. 4  TPS65313-EVM GUI Installing and Opening the GUI
    6. 5  TPS65313-EVM Power-Up and Power-Down Procedure
    7. 6  TPS65313 GUI
      1. 6.1 Device Controls Page
        1. 6.1.1 Re-Initialize USB2ANY Button
        2. 6.1.2 WAKE Button
        3. 6.1.3 Power Off Button
        4. 6.1.4 Device Status Update
        5. 6.1.5 State Transitions
        6. 6.1.6 Enable Q&A Watchdog
        7. 6.1.7 MCU Error Signal Monitor (ESM)
        8. 6.1.8 SPI Status Bits
        9. 6.1.9 Moniter ENDRV and NRES Button
      2. 6.2 Register Map Page
      3. 6.3 EEPROM Programming Page
    8. 7  TPS65313-EVM Typical Plots
      1. 7.1 Efficiency Plots
      2. 7.2 Power-Up Plots
      3. 7.3 Power-Down Plots
      4. 7.4 Ripple Voltage Plots
      5. 7.5 Load Transient Plots
      6. 7.6 Stability Measurements
    9. 8  TPS65313-EVM Schematic Diagram
    10. 9  TPS65313-EVM Part List
    11. 10 PCB Layer Diagram
    12. 11 Description of the Watchdog Algorithm Implemented on EVM
  2.   Revision History

WAKE Button

If the J20 jumper is set between pins 2 and 3, clicking the WAKE button turns on the high-side transistor on the VBAT input supply line and this supply voltage is applied on the WAKE pin which starts device start-up. When the device is successfully powered on, disabling the WAKE button has no impact and the device continues to operate normally. If the WAKE button is still enabled and the device enters the OFF state because of some errors, the device automatically starts to wake up again. If the WAKE button is disabled and the device enters the OFF state because of some errors, the device stays in the OFF state, and the WAKE button must be clicked again to start the new power-up cycle.