SLDU028A January   2018  – March 2020

 

  1.   TPS65313-EVM User’s Guide
    1.     Trademarks
    2. 1  TPS65313-EVM Top View With Basic External Connections
    3. 2  TPS65313-EVM Input, Output Voltages, and Load Current Requirements
    4. 3  TPS65313-EVM Jumper Settings
    5. 4  TPS65313-EVM GUI Installing and Opening the GUI
    6. 5  TPS65313-EVM Power-Up and Power-Down Procedure
    7. 6  TPS65313 GUI
      1. 6.1 Device Controls Page
        1. 6.1.1 Re-Initialize USB2ANY Button
        2. 6.1.2 WAKE Button
        3. 6.1.3 Power Off Button
        4. 6.1.4 Device Status Update
        5. 6.1.5 State Transitions
        6. 6.1.6 Enable Q&A Watchdog
        7. 6.1.7 MCU Error Signal Monitor (ESM)
        8. 6.1.8 SPI Status Bits
        9. 6.1.9 Moniter ENDRV and NRES Button
      2. 6.2 Register Map Page
      3. 6.3 EEPROM Programming Page
    8. 7  TPS65313-EVM Typical Plots
      1. 7.1 Efficiency Plots
      2. 7.2 Power-Up Plots
      3. 7.3 Power-Down Plots
      4. 7.4 Ripple Voltage Plots
      5. 7.5 Load Transient Plots
      6. 7.6 Stability Measurements
    9. 8  TPS65313-EVM Schematic Diagram
    10. 9  TPS65313-EVM Part List
    11. 10 PCB Layer Diagram
    12. 11 Description of the Watchdog Algorithm Implemented on EVM
  2.   Revision History

TPS65313-EVM Top View With Basic External Connections

Figure 1 shows the top-view diagram of the EVM along with basic connections. The BUCK1 input supply and an optional USB cable (for SPI communication) are the only two external connections required for this EVM. The BUCK2 regulator and BOOST converter are supplied through onboard jumper connections from the BUCK1 output and therefore no external supply voltage is required for the BUCK2 regulator and BOOST converter.

tps65313-evm-top-view-diagram-with-basic-connections.gifFigure 1. EVM Top-View Diagram With Basic Connections