SLDU028A January   2018  – March 2020

 

  1.   TPS65313-EVM User’s Guide
    1.     Trademarks
    2. 1  TPS65313-EVM Top View With Basic External Connections
    3. 2  TPS65313-EVM Input, Output Voltages, and Load Current Requirements
    4. 3  TPS65313-EVM Jumper Settings
    5. 4  TPS65313-EVM GUI Installing and Opening the GUI
    6. 5  TPS65313-EVM Power-Up and Power-Down Procedure
    7. 6  TPS65313 GUI
      1. 6.1 Device Controls Page
        1. 6.1.1 Re-Initialize USB2ANY Button
        2. 6.1.2 WAKE Button
        3. 6.1.3 Power Off Button
        4. 6.1.4 Device Status Update
        5. 6.1.5 State Transitions
        6. 6.1.6 Enable Q&A Watchdog
        7. 6.1.7 MCU Error Signal Monitor (ESM)
        8. 6.1.8 SPI Status Bits
        9. 6.1.9 Moniter ENDRV and NRES Button
      2. 6.2 Register Map Page
      3. 6.3 EEPROM Programming Page
    8. 7  TPS65313-EVM Typical Plots
      1. 7.1 Efficiency Plots
      2. 7.2 Power-Up Plots
      3. 7.3 Power-Down Plots
      4. 7.4 Ripple Voltage Plots
      5. 7.5 Load Transient Plots
      6. 7.6 Stability Measurements
    9. 8  TPS65313-EVM Schematic Diagram
    10. 9  TPS65313-EVM Part List
    11. 10 PCB Layer Diagram
    12. 11 Description of the Watchdog Algorithm Implemented on EVM
  2.   Revision History

TPS65313 GUI

The TPS65313 GUI provides many features to help evaluate the TPS65313-Q1 device. The GUI has three pages, or sections which are described as follows:

    Device Controls page This page, which is part of the High Level Configuration page, provides options such as synchronizing the GUI with the EVM, wake-up control, watchdog configuration, MCU error signal monitor (ESM), state transition control, NRES and ENDRV monitor, cyclical redundancy check (CRC) enable, SPI status bit indicator, and device state indicator.
    Register Map page This page contains all the SPI registers and provides options to read or write the TPS65313-Q1 device registers.
    EEPROM Programming page The TPS65313-Q1 device has many factory programmable device options with unique orderable part numbers. By default, the TPS65313-EVM has a device with the O31310QRWGRQ1 orderable part number. If users want to evaluate different device options (or orderable part numbers), the EEPROM configuration can be updated using this page, which is part of the High Level Configuration page.