SLDU028A January 2018 – March 2020
Table 1 lists the input and output voltage for each regulator and their maximum load-current requirements.
| Regulator Name | Input Voltage | Output Voltage(2) | Maximum Load Current |
|---|---|---|---|
| BUCK1 | 6 V to 18 V (VBAT)(1) | 3.3 V or 3.6 V (VBUCK1) | 3.1 A |
| BUCK2 | 3.3 V or 3.6 V (VBUCK1) | 1.2 V or 1.25 V or 1.8 V or 2.3 V (VBUCK2) | 2 A |
| BOOST | 3.3 V or 3.6 V (VBUCK1) | 5 V (VBOOST) | 0.6 A |