SLAU821 October   2019

 

  1.   CAPTIVATE-EMC Getting Started Guide
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 Scope
      2. 1.2 Key Features
      3. 1.3 What’s Included
    3. 2 Required Tools
    4. 3 Hardware
      1. 3.1 Functional Block Diagram
      2. 3.2 Connectors
      3. 3.3 Power Supply
      4. 3.4 Debug Connector
    5. 4 Getting Started
      1. 4.1 Setting up the Hardware
      2. 4.2 Running the Out-of-Box Demo
      3. 4.3 Using CapTIvate Design Center
    6. 5 Test Certification
    7. 6 REACH Compliance

Required Tools

The following tools are required to use CAPTIVATE-EMC:

  • A CAPTIVATE-EMC evaluation board programmed with the CAPTIVATE-EMC-Demo firmware example
  • A CAPTIVATE-PGMR MCU programmer
  • A CAPTIVATE-ISO communication isolation board
  • A DC power supply that can output 12 VDC at 1 A. The CAPTIVATE-EMC accepts 5-V to 20-V DC power supply input.
  • A PC running the latest CapTIvate Design Center
  • A micro-USB cable to connect the CAPTIVATE-PGMR to the host PC