1.2 Key Features
The CAPTIVATE-EMC supports the following features:
- 16 capacitive touch sensing buttons
- One MSP430FR2676 microcontroller
- 8 self-capacitance buttons and 8 mutual-capacitance buttons
- EMC noise immunity
- IEC 61000-4-2 electrostatic discharge tolerance
- IEC 61000-4-3 RF noise tolerance
- IEC 61000-4-4 electrical fast transient and burst tolerance
- IEC 61000-4-6 conducted noise tolerance
- Onboard LED feedback
- Sensor state LEDs to indicate a touch event
- System status LEDs to indicate system status
- Onboard audio feedback
- Plays different tones for different events
- Two power options for touch evaluation
- Power from CAPTIVATE-PGMR for quick bring up and debug
- Power from standard banana jack connector when running EMC test
- 20-pin debug connector